Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SHC206-19 |
Housing Number |
N/A ST206 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Eccentric Collar |
Component 1 |
N/A SHC206-19 |
Component 2 |
N/A ST206 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 2030 lb |
Dynamic Load Rating |
N/A 3700 lb |
Speed [Max] |
N/A 5300 rpm |
Short Description |
N/A SHCST 200 PTI Series |
Weight |
N/A 1.8 lb |
Shaft Size d |
N/A 1.1875 in |
Grease Fitting |
N/A M6 |
Slot Length |
N/A 2.24 in |
Centerline to Base of Housing |
N/A 2.76 in |
Center of Outer Race to Back of Housing |
N/A 0.55 in |
Overall Length |
N/A 4.45 in |
Housing Thickness |
N/A 1.1 in |
Overall Width |
N/A 4.02 in |
Width Between Slots |
N/A 3.5 in |
Length Through Pilot Hole |
N/A 0.39 in |
Pilot Hole Diameter |
N/A 0.87 in |
Length Through Bore Including Housing |
N/A 1.74 in |
Tightening Slot Length |
N/A 0.63 in |
Tightening Slot Width |
N/A 1.46 in |
Base Width |
N/A 2.2 in |
Diameter at Pilot Hole |
N/A 1.46 in |
Slot Width |
N/A 0.47 in |