COMPANY HEADER
Terms
Request Information
Stainless Steel Tapped Base Pillow Block, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SHC207-35MM

Housing Number

SPA207

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Eccentric Collar

Component 1

SHC207-35MM

Component 2

SPA207

Associated Industries

Food

Static Load Rating

12320 kN

Dynamic Load Rating

21340 kN

Speed [Max]

4500 rpm

Short Description

SHCSPA 200 PTI Series

Weight

2 lb

Dimension

Shaft Size d

35 mm

Grease Fitting

M6

Base to Center of Bearing

47.6 mm

Bolt Hole Center to Center

82.6 mm

Overall Length

108 mm

Overall Height

95 mm

Housing Width

47.5 mm

Bolt Hole Thread Depth

19 mm

Overall Width

56.3 mm