Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SHC212-60MM |
Housing Number |
N/A SP212 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Eccentric Collar |
Component 1 |
N/A SHC212-60MM |
Component 2 |
N/A SP212 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 35590 kN |
Dynamic Load Rating |
N/A 52000 kN |
Speed [Max] |
N/A 2800 rpm |
Short Description |
N/A SHCSP 200 PTI Series |
Weight |
N/A 5.8 lb |
Shaft Size d |
N/A 60 mm |
Grease Fitting |
N/A M6 |
Base to Center of Bearing |
N/A 69.8 mm |
Bolt Hole Center to Center |
N/A 184 mm |
Overall Length |
N/A 239 mm |
Overall Height |
N/A 136 mm |
Housing Width |
N/A 69 mm |
Foot Height |
N/A 25 mm |
Overall Width |
N/A 81.8 mm |
Bolt Hole Width |
N/A 20 mm |
Bolt Hole Length |
N/A 25 mm |