Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SHC208-24 |
Housing Number |
N/A SP208 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Eccentric Collar |
Component 1 |
N/A SHC208-24 |
Component 2 |
N/A SP208 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 3200 lb |
Dynamic Load Rating |
N/A 5600 lb |
Speed [Max] |
N/A 4000 rpm |
Short Description |
N/A SHCSP 200 PTI Series |
Weight |
N/A 2.5 lb |
Shaft Size d |
N/A 1.5 in |
Grease Fitting |
N/A M6 |
Base to Center of Bearing |
N/A 1.94 in |
Bolt Hole Center to Center |
N/A 5.39 in |
Overall Length |
N/A 7.2 in |
Overall Height |
N/A 3.92 in |
Housing Width |
N/A 2.11 in |
Foot Height |
N/A 0.71 in |
Overall Width |
N/A 2.44 in |
Bolt Hole Width |
N/A 0.76 in |
Bolt Hole Length |
N/A 0.83 in |