Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SHC205-25MM |
Housing Number |
N/A SP205 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Eccentric Collar |
Component 1 |
N/A SHC205-25MM |
Component 2 |
N/A SP205 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 6290 kN |
Dynamic Load Rating |
N/A 11440 kN |
Speed [Max] |
N/A 6250 rpm |
Short Description |
N/A SHCSP 200 PTI Series |
Weight |
N/A 1 lb |
Shaft Size d |
N/A 25 mm |
Grease Fitting |
N/A M6 |
Base to Center of Bearing |
N/A 36.5 mm |
Bolt Hole Center to Center |
N/A 105 mm |
Overall Length |
N/A 138.5 mm |
Overall Height |
N/A 70.5 mm |
Housing Width |
N/A 37.5 mm |
Foot Height |
N/A 16 mm |
Overall Width |
N/A 45.9 mm |
Bolt Hole Width |
N/A 13 mm |
Bolt Hole Length |
N/A 19 mm |