Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SHC212-60MM |
Housing Number |
N/A SFL212 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Eccentric Collar |
Component 1 |
N/A SHC212-60MM |
Component 2 |
N/A SFL212 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 35590 kN |
Dynamic Load Rating |
N/A 52000 kN |
Speed [Max] |
N/A 2800 rpm |
Short Description |
N/A SHCSFL 200 PTI Series |
Weight |
N/A 5.8 lb |
Shaft Size d |
N/A 60 mm |
Grease Fitting |
N/A M6 |
Center of Outer Race to Back of Housing |
N/A 29 mm |
Overall Length |
N/A 248 mm |
Housing Width |
N/A 48 mm |
Foot Height |
N/A 17 mm |
Housing Height |
N/A 138 mm |
Overall Width |
N/A 75.8 mm |
Bolt Hole Center to Center Width |
N/A 202 mm |
Bolt Hole Diameter |
N/A 23 mm |