Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SHC212-39 |
Housing Number |
N/A SFL212 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Eccentric Collar |
Component 1 |
N/A SHC212-39 |
Component 2 |
N/A SFL212 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 8090 lb |
Dynamic Load Rating |
N/A 11800 lb |
Speed [Max] |
N/A 2800 rpm |
Short Description |
N/A SHCSFL 200 PTI Series |
Weight |
N/A 5.8 lb |
Shaft Size d |
N/A 2.4375 in |
Grease Fitting |
N/A M6 |
Center of Outer Race to Back of Housing |
N/A 1.14 in |
Overall Length |
N/A 9.76 in |
Housing Width |
N/A 1.89 in |
Foot Height |
N/A 0.67 in |
Housing Height |
N/A 5.43 in |
Overall Width |
N/A 2.98 in |
Bolt Hole Center to Center Width |
N/A 7.95 in |
Bolt Hole Diameter |
N/A 0.9 in |