COMPANY HEADER
Terms
Request Information
Stainless Steel 2-Bolt Flange, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SHC206-30MM

Housing Number

SFL206

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Eccentric Collar

Component 1

SHC206-30MM

Component 2

SFL206

Associated Industries

Food

Static Load Rating

8900 kN

Dynamic Load Rating

16280 kN

Speed [Max]

5300 rpm

Short Description

SHCSFL 200 PTI Series

Weight

1.6 lb

Dimension

Shaft Size d

30 mm

Grease Fitting

M6

Center of Outer Race to Back of Housing

18 mm

Overall Length

141 mm

Housing Width

31 mm

Foot Height

13 mm

Housing Height

80 mm

Overall Width

48 mm

Bolt Hole Center to Center Width

117 mm

Bolt Hole Diameter

12 mm