COMPANY HEADER
Terms
Request Information
Stainless Steel 2-Bolt Flange, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SHC205-25MM

Housing Number

SFL205

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Eccentric Collar

Component 1

SHC205-25MM

Component 2

SFL205

Associated Industries

Food

Static Load Rating

6290 kN

Dynamic Load Rating

11440 kN

Speed [Max]

6250 rpm

Short Description

SHCSFL 200 PTI Series

Weight

1 lb

Dimension

Shaft Size d

25 mm

Grease Fitting

M6

Center of Outer Race to Back of Housing

16 mm

Overall Length

125 mm

Housing Width

27 mm

Foot Height

13 mm

Housing Height

68 mm

Overall Width

42.8 mm

Bolt Hole Center to Center Width

99 mm

Bolt Hole Diameter

12 mm