Type |
N/A Mounted Ball Bearing Stainless Housing |
Housing Material |
N/A AISI 304 Stainless |
Bearing Number |
N/A SHC204-20MM |
Housing Number |
N/A SFL204 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A USDA H1 |
Locking Mechanism |
N/A Eccentric Collar |
Component 1 |
N/A SHC204-20MM |
Component 2 |
N/A SFL204 |
Associated Industries |
N/A Food |
Static Load Rating |
N/A 5190 kN |
Dynamic Load Rating |
N/A 10560 kN |
Speed [Max] |
N/A 7450 rpm |
Short Description |
N/A SHCSFL 200 PTI Series |
Weight |
N/A 0.8 lb |
Shaft Size d |
N/A 20 mm |
Grease Fitting |
N/A M6 |
Center of Outer Race to Back of Housing |
N/A 15 mm |
Overall Length |
N/A 113 mm |
Housing Width |
N/A 25.5 mm |
Foot Height |
N/A 11.5 mm |
Housing Height |
N/A 60 mm |
Overall Width |
N/A 41.7 mm |
Bolt Hole Center to Center Width |
N/A 90 mm |
Bolt Hole Diameter |
N/A 10 mm |