COMPANY HEADER
Terms
Request Information
Stainless Steel 3-Bolt Flanged Bracket, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounted Ball Bearing Stainless Housing

Housing Material

AISI 304 Stainless

Bearing Number

SHC210-50MM

Housing Number

SFB210

TYPE: EURO/ PTI

PTI

Grease Type

USDA H1

Locking Mechanism

Eccentric Collar

Component 1

SHC210-50MM

Component 2

SFB210

Associated Industries

Food

Static Load Rating

18500 kN

Dynamic Load Rating

29920 kN

Speed [Max]

3400 rpm

Short Description

SHCSFB 200 PTI Series

Weight

3.5 lb

Dimension

Shaft Size d

50 mm

Grease Fitting

M6

Center of Top Bolts to Bottom Bolt

21.8 mm

Center of Bearing to Center of Top Bolt Holes

74.6 mm

Center of Outer Race to Back of Housing

41.3 mm

Overall Height

191 mm

Housing Width

38 mm

Foot Height

14 mm

Housing Top Outer Diameter

118 mm

Overall Width

59.1 mm

Top Bolt Holes Center to Center Width

70 mm

Bolt Hole Diameter

13 mm

Housing Foot Length

101.5 mm