COMPANY HEADER
Terms
Request Information
Hanger Bearing, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Hanger Bearing

Thread Type

Tap

Bearing Type

Mounted Ball Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

HA208

Bearing Number

UC208-40MM

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

32030 kN

Static Load Rating

19580 kN

Speed [Max]

4000 rpm

Short Description

HA 200 PTI Series

Weight

1.9 lb

Dimension

Grease Fitting

M6

Housing Thickness

32 mm

Lube Hole Diameter

2 mm

Center of Outer Race to Back of Bearing

19.1 mm

Thread Depth

19 mm

Centerline to Base of Housing

73 mm

Total Length

123 mm

Total Width

100 mm

Shaft Height

40 mm

Length Thru Bore

49.2 mm

Tapped Post Width

40 mm