COMPANY HEADER
Terms
Request Information
Hanger Bearing, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Hanger Bearing

Thread Type

Tap

Bearing Type

Mounted Ball Bearing

Locking Device

Set Screw

Performance

Normal Duty

Housing Material

Cast Iron

Housing Number

HA208

Bearing Number

UC208-24

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

7280 lb

Static Load Rating

4450 lb

Speed [Max]

4000 rpm

Short Description

HA 200 PTI Series

Weight

1.9 lb

Dimension

Grease Fitting

M6

Housing Thickness

1.26 in

Lube Hole Diameter

0.08 in

Center of Outer Race to Back of Bearing

0.75 in

Thread Depth

0.75 in

Centerline to Base of Housing

2.87 in

Thread Size

G3/4

Total Length

4.84 in

Total Width

3.74 in

Shaft Height

1.5 in

Length Thru Bore

1.94 in

Tapped Post Width

1.57 in