Type |
N/A Hanger Bearing |
Thread Type |
N/A Tap |
Bearing Type |
N/A Mounted Ball Bearing |
Locking Device |
N/A Set Screw |
Performance |
N/A Normal Duty |
Housing Material |
N/A Cast Iron |
Housing Number |
N/A HA206 |
Bearing Number |
N/A UC206-18 |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 4300 lb |
Static Load Rating |
N/A 2500 lb |
Speed [Max] |
N/A 5300 rpm |
Short Description |
N/A HA 200 PTI Series |
Weight |
N/A 1.2 lb |
Grease Fitting |
N/A M6 |
Housing Thickness |
N/A 1.06 in |
Center of Outer Race to Back of Bearing |
N/A 0.63 in |
Thread Depth |
N/A 0.75 in |
Centerline to Base of Housing |
N/A 2.52 in |
Thread Size |
N/A G3/4 |
Total Length |
N/A 4.09 in |
Total Width |
N/A 3.15 in |
Shaft Height |
N/A 1 1/8 in |
Length Thru Bore |
N/A 1.5 in |
Tapped Post Width |
N/A 1.57 in |