Type |
N/A Triangle Flange Housing |
Series |
N/A 722500 |
Housing Construction |
N/A Split Housing |
Compatible Bearing |
N/A Ball Bearing, Spherical Bearing |
Compatible Bearing Series |
N/A 1220, 2200, 222 |
Bore Size |
N/A 45 mm |
Weight |
N/A 3.5 lb |
Associated Industries |
N/A Mining, Steel, Air Handling |
TYPE: EURO/ PTI |
N/A PTI |
Number of Holes |
N/A 3 |
Grease Type |
N/A NLGI #2 Lithium Based |
Grease Fitting |
N/A R 1/8 |
Short Description |
N/A 722500 Series - 3 Bolt Triangular |
Total Length |
N/A 180 mm |
Total Height |
N/A 73 mm |
Outside Diameter |
N/A 118 mm |
Bolt Circle Diameter |
N/A 12 mm |
Base Thickness |
N/A 15 mm |
Dimension B |
N/A 22 mm |
Dimension F |
N/A 17.5 mm |
Dimension H |
N/A 60 mm |
Dimension H1 |
N/A 160 mm |
Dimension I |
N/A 68.5 mm |
Dimension R |
N/A 160 mm |
Dimension X |
N/A 25 mm |