COMPANY HEADER
Terms
Request Information
Flanged Housing, Accommodates 1220, 2200 Series Mounted Ball and 222 Series Spherical Bearings, Open End
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Unit of Measure

Specifications

Type

Triangle Flange Housing

Series

722500

Housing Construction

Split Housing

Compatible Bearing

Ball Bearing, Spherical Bearing

Compatible Bearing Series

1220, 2200, 222

Bore Size

30 mm

Weight

1.8 lb

Associated Industries

Mining, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Number of Holes

3

Grease Type

NLGI #2 Lithium Based

Grease Fitting

R 1/8

Short Description

722500 Series - 3 Bolt Triangular

Dimension

Total Length

145 mm

Total Height

63.5 mm

Outside Diameter

97 mm

Bolt Circle Diameter

12 mm

Base Thickness

12 mm

Dimension B

16 mm

Dimension F

14.5 mm

Dimension H

48.5 mm

Dimension H1

130 mm

Dimension I

59.5 mm

Dimension R

130 mm

Dimension X

25 mm