TYPE: EURO/ PTI |
N/A PTI |
Associated Industries |
N/A Air Handling |
Grease Type |
N/A NLGI #2 |
Grease Fitting |
N/A R 1/8 |
Type |
N/A Double Bearing Housing |
Application |
N/A High Speed |
Series |
N/A PDFNF |
Housing Construction |
N/A Grease Type Split Housing |
Short Description |
N/A PDFNF Series |
Bolt Hole Spacing [Lateral] |
N/A 300 mm |
Dimension G |
N/A 4 x M 8 mm |
Dimension b |
N/A 60 mm |
Bore Size |
N/A 55 mm |
Dimension D |
N/A 120 mm |
Dimension H |
N/A 80 mm |
Dimension I |
N/A 400 mm |
Dimension I1 |
N/A 422 mm |
Dimension I2 |
N/A 335.5 mm |
Dimension I3 |
N/A 288 mm |
Dimension L |
N/A 136 mm |
Dimension n |
N/A 69 mm |
Dimension S |
N/A 19 mm |
Total Length |
N/A 438 mm |
Total Width |
N/A 260 mm |
Total Height |
N/A 158 mm |
Bolt Hole Spacing |
N/A 210 mm |
Shaft Size |
N/A 48 mm |
Base Thickness |
N/A 25 mm |