TYPE: EURO/ PTI |
N/A PTI |
Associated Industries |
N/A Air Handling |
Grease Type |
N/A NLGI #2 |
Grease Fitting |
N/A R 1/8 |
Type |
N/A Double Bearing Housing |
Application |
N/A High Speed |
Series |
N/A PDFNF |
Housing Construction |
N/A Grease Type Split Housing |
Short Description |
N/A PDFNF Series |
Bolt Hole Spacing [Lateral] |
N/A 175 mm |
Dimension G |
N/A 4 x M 6 mm |
Dimension b |
N/A 45 mm |
Bore Size |
N/A 35 mm |
Dimension D |
N/A 80 mm |
Dimension H |
N/A 60 mm |
Dimension I |
N/A 239 mm |
Dimension I1 |
N/A 260 mm |
Dimension I2 |
N/A 195.5 mm |
Dimension I3 |
N/A 160 mm |
Dimension L |
N/A 95 mm |
Dimension n |
N/A 49.5 mm |
Dimension S |
N/A 15 mm |
Total Length |
N/A 275 mm |
Total Width |
N/A 190 mm |
Total Height |
N/A 116 mm |
Bolt Hole Spacing |
N/A 150 mm |
Shaft Size |
N/A 28 mm |
Base Thickness |
N/A 18 mm |