COMPANY HEADER
Terms
Request Information
Heavy Duty Ball Bearing Insert, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

205000 lb

Static Load Rating

178000 lb

Speed [Max]

1200 rpm

Short Description

UC 300 PTI Series

Weight

14.5 lb

Dimension

Length between Center Outer Race to Front of Bearing

71 mm

Length between Center Outer Race to Back of Bearing

46 mm

Bore Size

110 mm

Outer Diameter of Inner Race

152 mm

Outer Diameter of Outer Race

240 mm

Length Through Bore

117 mm

Width of Outer Race

60 mm