COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Wide Inner Ring, Steel Retainer
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

70400 lb

Static Load Rating

54000 lb

Speed [Max]

2150 rpm

Short Description

UC 200 PTI Series

Weight

6.4 lb

Dimension

Length between Center Outer Race to Front of Bearing

49.3 mm

Length between Center Outer Race to Back of Bearing

33.3 mm

Bore Size

80 mm

Outer Diameter of Inner Race

98.5 mm

Outer Diameter of Outer Race

140 mm

Length Through Bore

82.6 mm

Width of Outer Race

33 mm