Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Set Screw |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 14000 lb |
Static Load Rating |
N/A 10050 lb |
Speed [Max] |
N/A 2300 rpm |
Short Description |
N/A UC 200 PTI Series |
Weight |
N/A 4.8 lb |
Length between Center Outer Race to Front of Bearing |
N/A 1.75 in |
Length between Center Outer Race to Back of Bearing |
N/A 1.31 in |
Bore Size |
N/A 2.875 in |
Outer Diameter of Inner Race |
N/A 3.62 in |
Outer Diameter of Outer Race |
N/A 5.118 in |
Length Through Bore |
N/A 3.06 in |
Width of Outer Race |
N/A 1.26 in |