COMPANY HEADER
Terms
Request Information
High Temp Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Steel Ball Retainers
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

High Temperature

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

18920 lb

Static Load Rating

11000 lb

Speed [Max]

5300 rpm

Short Description

HT-UC 200 PTI Series

Weight

0.7 lb

Dimension

Length between Center Outer Race to Front of Bearing

22.2 mm

Length between Center Outer Race to Back of Bearing

15.9 mm

Bore Size

30 mm

Outer Diameter of Inner Race

40 mm

Outer Diameter of Outer Race

62 mm

Length Through Bore

38.1 mm

Width of Outer Race

19 mm