COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Wide Inner Ring, Steel Retainer
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

9570 lb

Static Load Rating

4700 lb

Speed [Max]

8800 rpm

Short Description

UC 200 PTI Series

Weight

0.12 lb

Dimension

Length between Center Outer Race to Front of Bearing

16 mm

Length between Center Outer Race to Back of Bearing

9.9 mm

Bore Size

15 mm

Outer Diameter of Inner Race

24.6 mm

Outer Diameter of Outer Race

40 mm

Length Through Bore

25.9 mm

Width of Outer Race

15 mm