COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Narrow Inner Ring, Steel Retainer
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

32500 lb

Static Load Rating

20400 lb

Speed [Max]

3700 rpm

Short Description

SB PTI Series

Weight

0.6 lb

Dimension

Length between Center Outer Race to Front of Bearing

31 mm

Length between Center Outer Race to Back of Bearing

10.2 mm

Bore Size

45 mm

Outer Diameter of Inner Race

57.3 mm

Outer Diameter of Outer Race

85 mm

Length Through Bore

41.2 mm

Width of Outer Race

19 mm