COMPANY HEADER
Terms
Request Information
Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Narrow Inner Ring, Steel Retainer
Unit of Measure

Specifications

Type

Mounting Ball Bearing Insert

Style

Insert Bearing

Material

Bearing Steel 100CR6

Locking Device

Set Screw

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

4300 lb

Static Load Rating

2500 lb

Speed [Max]

5300 rpm

Short Description

SB PTI Series

Weight

0.3 lb

Dimension

Length between Center Outer Race to Front of Bearing

0.87 in

Length between Center Outer Race to Back of Bearing

0.32 in

Bore Size

1 1/16 in

Outer Diameter of Inner Race

1.57 in

Outer Diameter of Outer Race

2.441 in

Length Through Bore

1.18 in

Width of Outer Race

0.63 in