Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Eccentric Collar |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 13810 lb |
Static Load Rating |
N/A 7700 lb |
Speed [Max] |
N/A 6250 rpm |
Short Description |
N/A HC 200 PTI Series |
Weight |
N/A 0.3 lb |
Length between Center Outer Race to Front of Bearing |
N/A 26.9 mm |
Length between Center Outer Race to Back of Bearing |
N/A 17.5 mm |
Bore Size |
N/A 25 mm |
Outer Diameter of Inner Race |
N/A 38.1 mm |
Outer Diameter of Outer Race |
N/A 52 mm |
Length Through Bore |
N/A 44.4 mm |
Width of Outer Race |
N/A 17 mm |