COMPANY HEADER
Terms
Request Information
Medium Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 4-Bolt Flange

Series

N/A UCFX PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Weight

N/A 26.45544 kg58.30 lb

Dimension

Total Length

N/A 8.43 in214 mm

Total Width

N/A 8.43 in214 mm

Total Height

N/A 3.79 in96.3 mm

Bore Size

N/A 3.5 in

Inside Ring Width

N/A 3.79 in96.3 mm

Bolt Hole Spacing

N/A 6.73 in171 mm

Base Thickness

N/A 0.94 in23.8 mm