COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

4-Bolt Flange

Series

UCF 300 PTI Series

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Heavy Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Dimension

Total Length

14.57 in370 mm

Total Width

14.57 in370 mm

Total Height

5.51 in140 mm

Bore Size

120 mm

Inside Ring Width

5.51 in140 mm

Bolt Hole Spacing

11.42 in290 mm

Base Thickness

1.57 in40 mm