COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 4-Bolt Flange

Series

N/A UCF 300 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Heavy Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Dimension

Total Length

N/A 4.33 in110 mm

Total Width

N/A 4.33 in110 mm

Total Height

N/A 1.54 in39 mm

Bore Size

N/A 0.875 in

Inside Ring Width

N/A 1.54 in39 mm

Bolt Hole Spacing

N/A 3.15 in80 mm

Base Thickness

N/A 0.5 in13 mm