COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 4-Bolt Flange

Series

N/A UCF 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Weight

N/A 0.5 kg1.10231 lb

Dimension

Total Length

N/A 3.00 in76.2 mm

Total Width

N/A 3.00 in76.2 mm

Total Height

N/A 1.22 in30.9 mm

Bore Size

N/A 0.5 in

Inside Ring Width

N/A 1.22 in30.9 mm

Bolt Hole Spacing

N/A 2.12 in54 mm

Base Thickness

N/A 0.37 in9.5 mm