COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 4-Bolt Flange

Series

N/A FWS 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Lock

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Weight

N/A 24.25082 kg53.46 lb

Dimension

Total Length

N/A 9.25 in235 mm

Total Width

N/A 9.25 in235 mm

Total Height

N/A 3.64 in92.5 mm

Bore Size

N/A 90 mm

Inside Ring Width

N/A 3.64 in92.5 mm

Bolt Hole Spacing

N/A 7.36 in187 mm

Base Thickness

N/A 0.98 in25 mm