COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

d - Bore Dia. of Bearing

15 mm

D - Dimension

1.5748 in40 mm

Bi - Dimension

1.0236 in26 mm

Be - Dimension

0.5906 in15 mm

N - Dimension

0.3937 in10 mm

M - Dimension

0.6299 in16 mm

G - Dimension

0.1575 in4 mm

Ds - Dimension

10-32UNF

Basic Load Rating

2,040 lbf

Basic Static Load Rating

1,020 lbf

Weight

0.24 lb

Seal Type

B-Type