d - Bore Dia. of Bearing |
N/A 20 mm |
D - Dimension |
N/A 1.8504 in47 mm |
Bi - Dimension |
N/A 0.9843 in25 mm |
Be - Dimension |
N/A 0.5512 in14 mm |
N - Dimension |
N/A 0.2756 in7 mm |
M - Dimension |
N/A 0.7087 in18 mm |
G - Dimension |
N/A 0.1969 in5 mm |
Ds - Dimension |
N/A 1/4-28UNF |
Basic Load Rating |
N/A 2,740 lbf |
Basic Static Load Rating |
N/A 1,600 lbf |
Weight |
N/A 0.33 lb |
Seal Type |
N/A K-Type |