d - Bore Dia. of Bearing |
N/A 15 mm |
D - Dimension |
N/A 1.5748 in40 mm |
Bi - Dimension |
N/A 0.8661 in22 mm |
Be - Dimension |
N/A 0.4724 in12 mm |
N - Dimension |
N/A 0.2362 in6 mm |
M - Dimension |
N/A 0.6299 in16 mm |
G - Dimension |
N/A 0.1772 in4.5 mm |
Ds - Dimension |
N/A 10-32UNF |
Basic Load Rating |
N/A 2,040 lbf |
Basic Static Load Rating |
N/A 1,020 lbf |
Weight |
N/A 0.22 lb |
Seal Type |
N/A K-Type |