Type | 
                                                                        N/A Spherical (SA) | 
                                                                                d - Bore Dia. of Bearing | 
                                                                        N/A 2 in | 
                                                                                D - Dimension | 
                                                                        N/A 3.9370 in100 mm | 
                                                                                Bi - Dimension | 
                                                                        N/A 1.9055 in48.4 mm | 
                                                                                Be - Dimension | 
                                                                        N/A 0.9449 in24 mm | 
                                                                                N - Dimension | 
                                                                        N/A 0.4724 in12 mm | 
                                                                                M - Dimension | 
                                                                        N/A 0.8031 in20.4 mm | 
                                                                                K - Dimension | 
                                                                        N/A 3.0000 in76.2 mm | 
                                                                                H - Dimension | 
                                                                        N/A 0.8189 in20.8 mm | 
                                                                                G - Dimension | 
                                                                        N/A 0.3150 in8 mm | 
                                                                                Ds - Dimension | 
                                                                        N/A 3/8-24UNF | 
                                                                                Basic Load Rating | 
                                                                        N/A 9,490 lbf | 
                                                                                Basic Static Load Rating | 
                                                                        N/A 6,440 lbf | 
                                                                                Weight | 
                                                                        N/A 2.65 lb | 
                                                                                Seal Type | 
                                                                        N/A K-Type |