Type | 
                                                                        N/A Spherical (SA) | 
                                                                                d - Bore Dia. of Bearing | 
                                                                        N/A 1.25 in | 
                                                                                D - Dimension | 
                                                                        N/A 2.8346 in72 mm | 
                                                                                Bi - Dimension | 
                                                                        N/A 1.5315 in38.9 mm | 
                                                                                Be - Dimension | 
                                                                        N/A 0.7480 in19 mm | 
                                                                                N - Dimension | 
                                                                        N/A 0.3740 in9.5 mm | 
                                                                                M - Dimension | 
                                                                        N/A 0.6260 in15.9 mm | 
                                                                                K - Dimension | 
                                                                        N/A 2.1890 in55.6 mm | 
                                                                                H - Dimension | 
                                                                        N/A 0.6890 in17.5 mm | 
                                                                                G - Dimension | 
                                                                        N/A 0.2677 in6.8 mm | 
                                                                                Ds - Dimension | 
                                                                        N/A 5/16-24UNF | 
                                                                                Basic Load Rating | 
                                                                        N/A 5,535 lbf | 
                                                                                Basic Static Load Rating | 
                                                                        N/A 3,340 lbf | 
                                                                                Weight | 
                                                                        N/A 1.26 lb | 
                                                                                Seal Type | 
                                                                        N/A K-Type |