COMPANY HEADER
Terms
Request Information
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

d - Bore Dia. of Bearing

N/A 2 in

D - Dimension

N/A 3.5433 in90 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

Be - Dimension

N/A 1.1024 in28 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

E - Dimension

N/A 0.8823 in22.41 mm

A - Dimension

N/A 0.0949 in2.41 mm

H - Dimension

N/A 0.2953 in7.5 mm

R - Dimension

N/A 0.3303 in8.39 mm

J - Dimension

N/A 0.1252 in3.18 mm

P - Dimension

N/A 3.7913 in96.3 mm

G - Dimension

N/A 0.3543 in9 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 7,400 lbf

Basic Static Load Rating

N/A 4,910 lbf

Weight

N/A 2.16 lb

Seal Type

N/A B-Type