COMPANY HEADER
Terms
Request Information
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

d - Bore Dia. of Bearing

1.25 in

D - Dimension

2.4409 in62 mm

Bi - Dimension

1.50 in38.1 mm

Be - Dimension

0.8661 in22 mm

N - Dimension

0.6260 in15.9 mm

M - Dimension

0.8740 in22.2 mm

E - Dimension

0.6760 in17.17 mm

A - Dimension

0.0650 in1.65 mm

H - Dimension

0.2165 in5.5 mm

R - Dimension

0.2421 in6.15 mm

J - Dimension

0.1252 in3.18 mm

P - Dimension

2.6575 in67.5 mm

G - Dimension

0.2362 in6 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

4,200 lbf

Basic Static Load Rating

2,430 lbf

Weight

0.86 lb

Seal Type

B-Type