COMPANY HEADER
Terms
Request Information
Stainless set screw locking insert with IP69K rated seal package
Unit of Measure

d - Bore Dia. of Bearing

1.125 in

D - Dimension

2.4409 in62 mm

Bi - Dimension

1.50 in38.1 mm

Be - Dimension

0.7480 in19 mm

N - Dimension

0.6260 in15.9 mm

M - Dimension

0.8740 in22.2 mm

G - Dimension

0.2362 in6 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

3,710 lbf

Basic Static Load Rating

2,020 lbf

Weight

0.75 lb

Seal Type

IP69K