d - Bore Dia. of Bearing |
N/A 1.1875 in |
D - Dimension |
N/A 2.4409 in62 mm |
Bi - Dimension |
N/A 1.1417 in29 mm |
Be - Dimension |
N/A 0.6299 in16 mm |
N - Dimension |
N/A 0.3150 in8 mm |
M - Dimension |
N/A 0.8267 in21 mm |
G - Dimension |
N/A 0.2362 in6 mm |
Ds - Dimension |
N/A 1/4-28UNF |
Basic Load Rating |
N/A 3,710 lbf |
Basic Static Load Rating |
N/A 2,020 lbf |
Weight |
N/A 0.68 lb |
Seal Type |
N/A K-Type |
N/A
Balls & Rings - 440 Stainless Steel |