COMPANY HEADER
Terms
Request Information
Set Screw Lock, Narrow Inner Race, Relubricatable
Unit of Measure

d - Bore Dia. of Bearing

25 mm

D - Dimension

2.0472 in52 mm

Bi - Dimension

1.0630 in27 mm

Be - Dimension

0.5906 in15 mm

N - Dimension

0.2953 in7.5 mm

M - Dimension

0.7677 in19.5 mm

G - Dimension

0.2165 in5.5 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

2,670 lbf

Basic Static Load Rating

1,440 lbf

Weight

0.4 lb

Seal Type

K-Type