d - Bore Dia. of Bearing |
N/A 1.75 in |
D - Dimension |
N/A 3.3465 in85 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
Be - Dimension |
N/A 0.8661 in22 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
G - Dimension |
N/A 0.3150 in8 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 7,110 lbf |
Basic Static Load Rating |
N/A 4,460 lbf |
Weight |
N/A 1.54 lb |
Seal Type |
N/A B-Type |
|
N/A
Rings - Hard Chrome Coated |