COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 65 mm

A - Dimension

N/A 7 5/8 in194 mm

P - Dimension

N/A 6.50 in165 mm

S - Dimension

N/A 5/8 in16 mm

J - Dimension

N/A 25/32 in20 mm

K - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 1 5/16 in33 mm

F - Dimension

N/A 5.500 in139.7 mm

I - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 2 in50.7 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A UC 213

Housing No.

N/A FC X12

Weight

N/A 11.7 lb

Seal Type

N/A B-Type