d - Shaft Dia. |
N/A 1 1/16 in |
A - Dimension |
N/A 4 15/16 in125 mm |
P - Dimension |
N/A 3 15/16 in100 mm |
S - Dimension |
N/A 15/32 in12 mm |
J - Dimension |
N/A 5/16 in8 mm |
K - Dimension |
N/A 5/16 in8 mm |
G - Dimension |
N/A 29/32 in23 mm |
F - Dimension |
N/A 3.1496 in80 mm |
I - Dimension |
N/A 25/64 in10 mm |
Z - Dimension |
N/A 1 17/64 in32.2 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
Bolt Used |
N/A M10 |
Bearing No. |
N/A UC 206-17 |
Housing No. |
N/A FC 206 |
Weight |
N/A 3.30 lb |
Seal Type |
N/A B-Type |