d - Shaft Dia. |
N/A 12 mm |
A - Dimension |
N/A 3 15/16 in100 mm |
P - Dimension |
N/A 3 5/64 in78 mm |
S - Dimension |
N/A 15/32 in12 mm |
J - Dimension |
N/A 3/16 in5 mm |
K - Dimension |
N/A 9/32 in7 mm |
G - Dimension |
N/A 49/64 in19.5 mm |
F - Dimension |
N/A 2.4409 in62 mm |
I - Dimension |
N/A 25/64 in10 mm |
Z - Dimension |
N/A 1 7/64 in28.3 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
N - Dimension |
N/A 0.5000 in12.7 mm |
M - Dimension |
N/A 0.7205 in18.3 mm |
Bolt Used |
N/A M10 |
Bearing No. |
N/A UC 201 |
Housing No. |
N/A FC 204 |
Weight |
N/A 2 lb |
Seal Type |
N/A B-Type |