d - Shaft Dia. |
N/A 60 mm |
A - Dimension |
N/A 7 3/32 in180 mm |
P - Dimension |
N/A 6.0 in152.4 mm |
S - Dimension |
N/A 5/8 in16 mm |
J - Dimension |
N/A 55/64 in22 mm |
K - Dimension |
N/A 0.5 in13 mm |
G - Dimension |
N/A 1 1/32 in26 mm |
F - Dimension |
N/A 5.000 in127 mm |
I - Dimension |
N/A 5/32 in4 mm |
Z - Dimension |
N/A 1 23/32 in43.7 mm |
Bi - Dimension |
N/A 2.5630 in65.1 mm |
N - Dimension |
N/A 1.0000 in25.4 mm |
M - Dimension |
N/A 1.5630 in39.7 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A BUC 212 |
Housing No. |
N/A NPFC X11 |
Weight |
N/A 9.5 lb |
Seal Type |
N/A B-Type |