d - Shaft Dia. |
N/A 2 in |
A - Dimension |
N/A 6 3/8 in162 mm |
P - Dimension |
N/A 5 3/8 in136.5 mm |
S - Dimension |
N/A 35/64 in14 mm |
J - Dimension |
N/A 5/8 in16 mm |
K - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 1 in25 mm |
F - Dimension |
N/A 4.500 in114.3 mm |
I - Dimension |
N/A 9/32 in7 mm |
Z - Dimension |
N/A 1 19/32 in40.4 mm |
Bi - Dimension |
N/A 2.1890 in55.6 mm |
N - Dimension |
N/A 0.8740 in22.2 mm |
M - Dimension |
N/A 1.3150 in33.4 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A BUC 211-32 |
Housing No. |
N/A NPFC X10 |
Weight |
N/A 7 lb |
Seal Type |
N/A B-Type |