d - Shaft Dia. |
N/A 2 in |
A - Dimension |
N/A 6 3/32 in155 mm |
P - Dimension |
N/A 5 1/8 in130 mm |
S - Dimension |
N/A 35/64 in14 mm |
J - Dimension |
N/A 15/32 in12 mm |
K - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 1 in25 mm |
F - Dimension |
N/A 4.250 in108 mm |
I - Dimension |
N/A 5/16 in8 mm |
Z - Dimension |
N/A 1 19/32 in40.6 mm |
Bi - Dimension |
N/A 2.0315 in51.6 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.2835 in32.6 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A BUC 210-32 |
Housing No. |
N/A NPFC X09 |
Weight |
N/A 5.7 lb |
Seal Type |
N/A B-Type |