d - Shaft Dia. |
N/A 30 mm |
A - Dimension |
N/A 4 3/8 in111 mm |
P - Dimension |
N/A 3 5/8 in92 mm |
S - Dimension |
N/A 3/8 in9.5 mm |
J - Dimension |
N/A 15/64 in6 mm |
K - Dimension |
N/A 3/8 in9.5 mm |
G - Dimension |
N/A 15/16 in24 mm |
F - Dimension |
N/A 3.000 in76.2 mm |
I - Dimension |
N/A 25/64 in10 mm |
Z - Dimension |
N/A 1 9/32 in32.2 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A BUC 206 |
Housing No. |
N/A NPFC X05 |
Weight |
N/A 2.6 lb |
Seal Type |
N/A B-Type |