COMPANY HEADER
Terms
Request Information
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 2.125 in

A - Dimension

N/A 6 7/8 in175 mm

E - Dimension

N/A 5 5/8 in143 mm

I - Dimension

N/A 1 9/64 in29 mm

G - Dimension

N/A 23/32 in18 mm

L - Dimension

N/A 1 7/8 in48 mm

S - Dimension

N/A 43/64 in17 mm

Z - Dimension

N/A 2 23/32 in68.7 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC X11-34

Housing No.

N/A F 212

Weight

N/A 10.8 lb

Seal Type

N/A B-Type